IESNA:LM-63-2002
[TEST]P1388341
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-722-U-T4W-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 70CRI 2200K FIXTURE w/ TYPE IV WIDE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8252.1
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 44 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1019.9 1139.1 1255.7 1351.1 1443.8 1523.3 1584.2 1626.6 1637.2 1621.3 1602.7 1597.4 1605.4 1629.2 1676.9 1764.3 1920.6 2302.1 2866.4 
3298.2 3507.5 3716.8 3944.6 4175.1 4355.2 4246.6 3232.0 1997.5 1144.4 755.0 344.4 108.6 53.0 23.8 10.6 0.0 0.0 
1019.9 1139.1 1250.4 1348.4 1443.8 1512.7 1578.9 1623.9 1629.2 1618.6 1597.4 1592.1 1608.0 1626.6 1676.9 1774.9 1899.5 2278.3 2845.2 
3271.7 3491.6 3716.8 3949.9 4185.7 4365.8 4273.1 3364.4 2180.3 1237.2 781.5 357.6 124.5 60.9 26.5 13.2 2.6 0.0 
1019.9 1128.5 1234.5 1337.8 1420.0 1494.1 1555.1 1597.4 1608.0 1594.8 1581.6 1573.6 1589.5 1610.7 1653.1 1745.8 1870.3 2151.1 2630.6 
3110.1 3396.2 3642.6 3947.3 4206.9 4453.2 4583.1 4050.6 2924.7 1878.3 1030.5 519.2 209.3 124.5 71.5 29.1 2.6 0.0 
1019.9 1123.2 1223.9 1319.3 1398.8 1459.7 1518.0 1555.1 1568.3 1563.0 1555.1 1549.8 1565.7 1578.9 1605.4 1669.0 1764.3 1910.0 2220.0 
2675.7 3165.8 3534.0 3918.1 4320.8 4665.2 4951.3 5006.9 4665.2 4342.0 3632.0 2323.3 884.8 267.6 127.2 50.3 7.9 0.0 
1019.9 1115.3 1202.7 1290.1 1367.0 1427.9 1480.9 1515.3 1536.5 1544.5 1544.5 1549.8 1560.4 1576.3 1594.8 1634.5 1700.8 1809.4 1971.0 
2230.6 2667.7 3192.2 3711.5 4262.5 4712.9 5107.6 5465.2 5648.0 5518.2 5348.7 4069.1 2164.4 800.0 312.6 87.4 7.9 0.0 
1019.9 1099.4 1178.9 1261.0 1329.9 1390.8 1443.8 1483.5 1507.4 1523.3 1533.9 1549.8 1576.3 1602.7 1629.2 1653.1 1716.7 1812.0 1957.7 
2151.1 2402.8 2749.8 3202.8 3679.7 4161.8 4612.2 5123.5 5679.8 6132.8 5560.6 4779.1 3534.0 2002.8 588.1 95.4 10.6 0.0 
1019.9 1099.4 1178.9 1255.7 1329.9 1388.2 1443.8 1486.2 1510.0 1525.9 1539.2 1555.1 1586.8 1613.3 1639.8 1669.0 1724.6 1820.0 1968.3 
2159.1 2400.1 2733.9 3152.5 3616.1 4074.4 4556.6 5075.8 5626.8 6143.4 5621.5 4720.8 3491.6 2053.1 625.2 103.3 10.6 0.0 
1019.9 1088.8 1149.7 1221.3 1284.8 1343.1 1396.1 1443.8 1478.2 1507.4 1531.2 1565.7 1610.7 1647.8 1682.2 1719.3 1780.2 1873.0 2013.4 
2193.5 2431.9 2704.8 3049.2 3425.4 3857.2 4344.6 4863.9 5248.0 5348.7 5719.5 4763.2 2455.8 837.1 272.9 58.3 13.2 0.0 
1019.9 1067.6 1117.9 1176.2 1231.9 1287.5 1343.1 1396.1 1435.8 1480.9 1520.6 1563.0 1610.7 1639.8 1682.2 1737.9 1806.7 1923.3 2082.2 
2310.1 2590.9 2922.0 3306.2 3756.5 4204.2 4646.6 4948.6 4972.5 5168.5 5301.0 5033.4 3730.0 1181.5 307.3 113.9 15.9 0.0 
1019.9 1051.7 1094.1 1133.8 1181.5 1234.5 1282.2 1332.5 1385.5 1427.9 1478.2 1528.6 1573.6 1610.7 1655.7 1706.1 1767.0 1878.3 2050.5 
2283.6 2588.2 2937.9 3353.8 3745.9 4143.3 4453.2 4500.9 4540.7 4596.3 4342.0 3793.6 2076.9 468.9 145.7 82.1 18.5 0.0 
1019.9 1033.2 1054.4 1086.2 1120.6 1163.0 1205.4 1253.1 1298.1 1351.1 1404.1 1457.0 1515.3 1565.7 1616.0 1676.9 1748.4 1862.4 2034.6 
2280.9 2596.2 3022.7 3457.2 3812.1 4100.9 4212.2 4124.7 4024.1 3703.5 3054.5 2241.2 702.0 143.1 53.0 26.5 15.9 0.0 
1019.9 1022.6 1030.5 1051.7 1080.9 1112.6 1149.7 1186.8 1226.6 1271.6 1316.6 1367.0 1425.2 1478.2 1533.9 1600.1 1692.8 1812.0 1994.8 
2241.2 2567.0 2956.5 3332.6 3560.5 3613.5 3425.4 3046.5 2659.8 2201.5 1698.1 1152.4 365.6 92.7 39.7 21.2 13.2 0.0 
1019.9 1009.3 1009.3 1014.6 1027.9 1046.4 1059.7 1078.2 1091.5 1102.1 1117.9 1136.5 1155.0 1173.6 1202.7 1237.2 1284.8 1385.5 1552.4 
1785.5 2076.9 2384.2 2601.5 2643.9 2461.1 2034.6 1486.2 900.7 461.0 169.5 82.1 53.0 37.1 26.5 18.5 13.2 0.0 
1019.9 990.8 959.0 929.9 895.4 861.0 821.2 773.6 723.2 667.6 604.0 543.1 484.8 439.8 415.9 410.6 421.2 429.2 468.9 
580.2 699.4 784.2 813.3 694.1 490.1 341.7 241.1 156.3 108.6 74.2 55.6 42.4 34.4 23.8 15.9 10.6 0.0 
1019.9 964.3 895.4 826.5 749.7 672.9 582.8 492.7 410.6 355.0 325.8 315.3 310.0 307.3 312.6 323.2 328.5 333.8 328.5 
317.9 299.4 280.8 262.3 241.1 211.9 172.2 135.1 111.3 90.1 71.5 50.3 39.7 29.1 21.2 15.9 7.9 0.0 
1019.9 945.8 839.8 728.5 619.9 513.9 410.6 355.0 339.1 331.1 320.5 312.6 304.7 299.4 294.1 288.8 280.8 267.6 254.3 235.8 
214.6 196.0 177.5 158.9 137.8 121.9 106.0 92.7 76.8 58.3 39.7 31.8 23.8 18.5 15.9 7.9 0.0 
1019.9 916.6 784.2 654.3 519.2 405.3 357.6 344.4 336.4 325.8 317.9 310.0 302.0 288.8 278.2 264.9 249.0 230.5 206.6 185.4 164.2 
145.7 129.8 119.2 106.0 95.4 84.8 68.9 55.6 42.4 34.4 29.1 23.8 18.5 13.2 10.6 0.0 
1019.9 895.4 744.4 588.1 442.4 370.9 355.0 344.4 336.4 325.8 315.3 307.3 296.7 280.8 264.9 246.4 222.5 201.3 177.5 153.7 132.5 
119.2 111.3 100.7 92.7 84.8 74.2 63.6 53.0 47.7 37.1 31.8 26.5 18.5 13.2 10.6 0.0 
1019.9 879.5 707.3 537.8 402.7 365.6 355.0 344.4 333.8 325.8 315.3 304.7 294.1 275.5 257.0 233.1 209.3 182.8 153.7 132.5 119.2 
108.6 103.3 95.4 87.4 79.5 68.9 60.9 53.0 45.0 37.1 31.8 21.2 18.5 15.9 10.6 0.0 
1019.9 861.0 683.5 506.0 386.8 365.6 355.0 344.4 333.8 323.2 312.6 302.0 288.8 272.9 254.3 230.5 201.3 169.5 143.1 124.5 113.9 
103.3 98.0 90.1 82.1 71.5 60.9 53.0 47.7 39.7 34.4 26.5 21.2 15.9 13.2 10.6 0.0 
1019.9 866.3 680.8 495.4 384.1 368.2 360.3 349.7 339.1 328.5 317.9 307.3 294.1 278.2 259.6 235.8 201.3 169.5 143.1 124.5 111.3 
100.7 95.4 87.4 76.8 66.2 53.0 45.0 39.7 34.4 29.1 23.8 18.5 15.9 13.2 10.6 0.0 
1019.9 868.9 670.2 490.1 384.1 368.2 357.6 347.0 339.1 328.5 315.3 304.7 294.1 280.8 262.3 238.4 204.0 172.2 145.7 124.5 108.6 
100.7 95.4 87.4 76.8 63.6 50.3 45.0 39.7 34.4 26.5 21.2 18.5 15.9 13.2 10.6 0.0 
